| Rule Violations |
Count |
| Clearance Constraint (Gap=1.27mm) (InNetClass('HV')),(Not InNetClass('HV')) |
0 |
| Clearance Constraint (Gap=0mm) (((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut),(((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut) |
0 |
| Clearance Constraint (Gap=3.3mm) (InNet('EARTH')),(Not InNet('EARTH') And Not InNet('12VS')) |
0 |
| Clearance Constraint (Gap=0.635mm) (InNetClass('HV')),(InNetClass('MV')) |
0 |
| Clearance Constraint (Gap=1.016mm) (OnCopper and InComponentClass('Mounting Holes')),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=0.3048mm) (InPolygon),(All) |
0 |
| Clearance Constraint (Gap=0.2mm) (All),(All) |
0 |
| Clearance Constraint (Gap=0.635mm) (OnCopper and InPoly),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=1.905mm) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and Not IsKeepout),(IsKeepOut) |
0 |
| Short-Circuit Constraint (Allowed=No) (All),(All) |
0 |
| Un-Routed Net Constraint ( (All) ) |
0 |
| Width Constraint (Min=0.1524mm) (Max=2.54mm) (Preferred=0.254mm) (All) |
0 |
| Routing Layers(All) |
0 |
| Routing Via (MinHoleWidth=0.2mm) (MaxHoleWidth=0.33mm) (PreferredHoleWidth=0.2mm) (MinWidth=0.5mm) (MaxWidth=0.6mm) (PreferedWidth=0.5mm) (IsVia and InAnyComponent) |
0 |
| Routing Via (MinHoleWidth=0.2mm) (MaxHoleWidth=1.016mm) (PreferredHoleWidth=0.4064mm) (MinWidth=0.508mm) (MaxWidth=1.651mm) (PreferedWidth=0.8636mm) (All) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.254mm) (Max=2.54mm) (Prefered=0.254mm) and Width Constraints (Min=0.381mm) (Max=0.381mm) (Prefered=0.381mm) (All) |
0 |
| Power Plane Connect Rule(Direct Connect )(Expansion=0.254mm) (Conductor Width=0.254mm) (Air Gap=0.254mm) (Entries=4) (All) |
0 |
| Minimum Annular Ring (Minimum=0.12446mm) (All) |
0 |
| Minimum Annular Ring (Minimum=0.15mm) (IsVia and InAnyComponent) |
0 |
| Acute Angle Constraint (Minimum=45.000) (All) |
0 |
| Hole Size Constraint (Min=0.1778mm) (Max=6.3754mm) (All) |
0 |
| Pads and Vias to follow the Drill pairs settings |
0 |
| Hole To Hole Clearance (Gap=0.254mm) (All),(All) |
0 |
| Minimum Solder Mask Sliver (Gap=0.0508mm) (All),(All) |
0 |
| Minimum Solder Mask Sliver (Gap=0.01778mm) (InComponentClass('Logo')),(InComponentClass('Logo')) |
0 |
| Silk To Solder Mask (Clearance=0.0254mm) (All),(All) |
3 |
| Silk to Silk (Clearance=0.0254mm) (All),(All) |
1 |
| Silk to Silk (Clearance=0mm) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))) |
0 |
| Net Antennae (Tolerance=0mm) (All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.254mm, Vertical Gap = 0.254mm ) (IsThruComponent),(IsSMTComponent) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.508mm, Vertical Gap = 0.508mm ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.254mm, Vertical Gap = 0.254mm ) (All),(All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.254mm, Vertical Gap = 0.254mm ) (IsThruComponent),(IsThruComponent) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.508mm, Vertical Gap = 0.254mm ) (InComponentClass('Mounting Holes')),(All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0mm, Vertical Gap = 0mm ) (InComponentClass('Header')),(InComponentClass('Shunt')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.508mm, Vertical Gap = 0.254mm ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.508mm, Vertical Gap = Infinite ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0.127mm, Vertical Gap = 0.254mm ) (InComponentClass('Logo')),(All) |
0 |
| Height Constraint (Min=0mm) (Max=76.2mm) (Prefered=12.7mm) (All) |
0 |
| Total |
4 |